You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Symbol discs and surrounds
  5. E80375

Coloured surround for touch sensors

E80375

BLUE COVER RING FOR KT

Coloured surround for touch sensors

E80375

BLUE COVER RING FOR KT

  • Simple clipping of the cover ring in the touch sensor
  • Robust design for use in harsh industrial environments
  • Reliable, clearly visible marking of the function
Application
Design for type KT50
Mechanical data
Weight [g] 31.6
Dimensions [mm] 100 x 10 x 100
Materials polycarbonate-ABS blue
Remarks
Pack quantity 2 pcs.