You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Welding adapters
  5. E43407

Welding adapter for process sensors

E43407

ADAPT G1/2-WELD D38 3A

Welding adapter for process sensors

E43407

ADAPT G1/2-WELD D38 3A

  • Welding adapter for process sensors
  • For use in industrial and hygienic applications
  • Robust stainless steel design for use in harsh industrial environments
  • High pressure rating
  • fcm
  • fda
  • ehedg
  • ec19352004
  • 3a
  • crn
Application
Design with leakage port
Pressure rating [bar] 50
Note on pressure rating
for the connection sensor - adapter
MAWP (for applications according to CRN) [bar] 50
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 205.5
Materials stainless steel (316L/1.4435)
Sensor connection G 1/2 sealing cone
Process connection welding adapter Ø 38 mm
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Remarks
Pack quantity 1 pcs.