You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E40205

Mounting adapter for flow sensors

E40205

ADAPTER G1-1/4-R1/V4A

Mounting adapter for flow sensors

E40205

ADAPTER G1-1/4-R1/V4A

  • For the installation of flow sensors in pipes
  • Easy, quick and secure mounting
  • Suitable for ultrasonic sensors
  • Requested sealings supplied with the unit
  • Robust stainless steel design for use in harsh industrial environments
Application
Design for flow sensors SU9
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 517
Materials stainless steel (316L/1.4404)
Sensor connection G 1 1/4
Process connection threaded connection R 1
Accessories
Items supplied
sealings: 2, Centellen
Remarks
Pack quantity 2 pcs.