You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E40098

Screw-in adapter for process sensors

E40098

Adapter SI0/G1/4/MS

Screw-in adapter for process sensors

E40098

Adapter SI0/G1/4/MS

  • For the installation of flow and temperature sensors in containers and pipes
  • Easy, quick and secure mounting
  • Suitable for liquids and gases
  • High permissible overload pressure rating
  • Robust design for use in harsh industrial environments
Application
Application for industrial applications
Media liquids and gases
Pressure rating [bar] 30
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 60.6
Dimensions [mm] M18 x 1.5
Thread designation M18 x 1.5
Materials brass (2.0401)
Sensor connection M18 x 1,5 internal thread
Process connection threaded connection G 1/4
Insertion depth [mm] 13.5; (measuring probe SID, SFD, TN)
Accessories
Items supplied
sealings: 1, AFM
Remarks
Remarks
In applications >30 bar use a suitable high-pressure adapter.
Pack quantity 1 pcs.