You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E33133

process adapter DIN 11864

E33133

ADA IFM-DIN11864-BKS-3A/DN42,4

process adapter DIN 11864

E33133

ADA IFM-DIN11864-BKS-3A/DN42,4

  • For the installation of process sensors in containers and pipes
  • Easy, quick and secure mounting
  • Particularly suited for use in hygienic applications
  • Stainless steel adapter for the requirements of the food and beverage industry
  • High pressure rating
Article no longer available - archive entry
  • fda
  • ec19352004
Application
Installation for ISO pipes (series B)
Pressure rating [bar] 25
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 259
Type of mounting for ISO pipes (series B)
Materials stainless steel (316L/1.4435)
Sensor connection Aseptoflex
Process connection Clamp DN42,2 DIN 11864-3-A-BKS
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Hygienic equipment class to DIN 11866 H4
Remarks
Pack quantity 1 pcs.