- Products
- E33071
Mounting adapter for process sensors
E33071
ADAPT IFM-SMS DN40(1.5)GWD
Mounting adapter for process sensors
E33071
ADAPT IFM-SMS DN40(1.5)GWD
Article no longer available - archive entry
Application
Pressure rating [bar] | 25 |
---|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Materials | stainless steel (316L/1.4404) |
---|---|
Sensor connection | Aseptoflex |
Process connection | flange DN40 (1,5") |
Surface characteristics Ra/Rz of the wetted parts | 0.4 / 4 |
Hygienic equipment class to DIN 11866 | H4 |
Remarks
Pack quantity | 1 pcs. |
---|