- Products
- E33061
Mounting adapter for process sensors
E33061
ADAPT IFM-SUEDMO DN25 O-RG
Mounting adapter for process sensors
E33061
ADAPT IFM-SUEDMO DN25 O-RG
Article no longer available - archive entry
Application
Installation | with O-ring |
---|---|
Pressure rating [bar] | 16 |
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Type of mounting | with O-ring |
---|---|
Materials | stainless steel (1.4404 / 316L) |
Sensor connection | Aseptoflex |
Process connection | Clamp DN25 |
Surface characteristics Ra/Rz of the wetted parts | 0.4 / 4 |
Hygienic equipment class to DIN 11866 | H4 |
Remarks
Pack quantity | 1 pcs. |
---|