Welding adapter for process sensors
E30060
WELDING ADAPT G1 ST52-3
Welding adapter for process sensors
E30060
WELDING ADAPT G1 ST52-3
- Welding adapter for process sensors
- For use in industrial and hygienic applications
- Robust stainless steel design for use in harsh industrial environments
- High pressure rating
Application
Pressure rating [bar] | 50 | |
---|---|---|
Note on pressure rating |
|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 295.5 |
---|---|
Materials (wetted parts) | steel (1.0570 / S355J2) surface characteristics : Ra<0,4 / Rz 4 |
Sensor connection | G 1 sealing cone |
Process connection | welding adapter Ø 50 mm |
Remarks
Pack quantity | 1 pcs. |
---|