- Products
- E30051
Teach button for pressure sensors
E30051
TEACHT BOTTON F EPS
Teach button for pressure sensors
E30051
TEACHT BOTTON F EPS
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Operating conditions
Protection | IP 40 |
---|
Mechanical data
Materials | stainless steel (1.4305 / 303); PA; PMMA |
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 0.9 m, PUR |
---|