- Products
- E30046
Progressive ring fitting
E30046
PROGRESSIVE RG FITTING D8/G1/2
Progressive ring fitting
E30046
PROGRESSIVE RG FITTING D8/G1/2
Article no longer available - archive entry
Application
Installation | Progressive ring fitting |
---|---|
Pressure rating [bar] | 50 |
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 0.091 |
---|---|
Materials | stainless steel (1.4571/316Ti ) |
Sensor connection | Ø 8 mm |
Process connection | threaded connection |
Remarks
Pack quantity | 1 pcs. |
---|