You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E30024

Progressive ring fitting

E30024

PROGRESSIVE RG FITTING D10 NPT

Progressive ring fitting

E30024

PROGRESSIVE RG FITTING D10 NPT

  • Quick and easy mounting of temperature sensors
  • User-friendly setting of the requested immersion depth of the sensor
  • Robust design for use in harsh industrial environments
  • High pressure rating
  • crn
Application
Installation Progressive ring fitting
Pressure rating [bar] 50
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 84.9
Materials stainless steel (316Ti/1.4571)
Sensor connection Ø 10 mm
Process connection threaded connection 1/2" NPT
Remarks
Pack quantity 1 pcs.