- Products
- E20859
Mounting set for position sensors
E20859
SYSTEM COMPONENT M12 ROD
Mounting set for position sensors
E20859
SYSTEM COMPONENT M12 ROD
Article no longer available - archive entry
Mechanical data
Type of mounting | Mounting rod; (Ø 10 mm) |
---|---|
Dimensions [mm] | Ø 12.2 |
Materials | fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408) |
Remarks
Pack quantity | 1 pcs. |
---|