You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20390

Fibre optic through-beam sensor

E20390

FE-18-A-A-R4

Fibre optic through-beam sensor

E20390

FE-18-A-A-R4

Article no longer available - archive entry
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OGF
OGF
Range of fibre optics [mm] 80
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Weight [g] 0.074
Version of sensing head angled
Sensing head diameter [mm] 4
Sensing head length [mm] 10
Total length [mm] 600
Min. bending radius [mm] 20; (for fixed installation)
Fibre arrangement
Materials Adapter: PPE
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Accessories
Items supplied
E20103
Remarks
Pack quantity 1 pcs.