- Products
- E19910
Splitter box
E19910
ZDO4H040MSS0010A07
Splitter box
E19910
ZDO4H040MSS0010A07
- Robust housing
- High protection rating for the requirements of harsh industrial environments
- Permanent, reliable sealing even when mounted without tools
- Wide operating temperature range
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...110 AC/DC |
---|---|
Max. current load per module/slot [A] | 4 |
Max. current load total [A] | 12 |
Operating conditions
Ambient temperature [°C] | -15...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 18 x 54 x 82 |
---|---|
Number of ports splitter box | 4 |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PUR / PVC; 4 x 0.34 mm² + 3 x 0.75 mm² |
Electrical connection - slot
Connection | Connector: 4 x M12; coding: A |
---|