You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E19901

Splitter box

E19901

ZDO6H040MSS0010A09

Splitter box

E19901

ZDO6H040MSS0010A09

  • Robust housing
  • High protection rating for the requirements of harsh industrial environments
  • Permanent, reliable sealing even when mounted without tools
  • Wide operating temperature range
Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...110 AC/DC
Max. current load per module/slot [A] 4
Max. current load total [A] 12
Operating conditions
Ambient temperature [°C] -15...90
Protection IP 67
Mechanical data
Dimensions [mm] 18 x 54 x 100
Number of ports splitter box 6
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PUR / PVC; 6 x 0.34 mm² + 3 x 0.75 mm²
Electrical connection - slot
Connection Connector: 6 x M12; coding: A