You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E18182

Connection cable

E18182

VDOAH040VAS02.5E03STGH040VAS

Connection cable

E18182

VDOAH040VAS02.5E03STGH040VAS

  • Gold-plated contacts for reliable electrical connections
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
Article no longer available - archive entry
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] < 300 AC/DC
Operating conditions
Ambient temperature [°C] -20...105
Protection IP 68
Mechanical data
Weight [g] 63.503
Materials TPE
Moulded-body material TPE
Material nut stainless steel (1.4571/316Ti )
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2.5 m, PVC, grey; 3 x 0.34 mm² / AWG 22
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPE; Locking: stainless steel (1.4571/316Ti ); Contacts: gold-plated