You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E18107

Connection cable

E18107

VSTGH050VAS00.4E03VDAA030--S

Connection cable

E18107

VSTGH050VAS00.4E03VDAA030--S

  • Reliable connection of valves in the field
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Clearly visible LED
  • Robust rectangular connector
Article no longer available - archive entry
Application
Special feature Gold-plated contacts
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] < 24 AC/DC
Operating conditions
Ambient temperature [°C] -20...105
Protection IP 68
Mechanical data
Weight [g] 54.431
Materials TPE
Moulded-body material TPE
Material nut stainless steel (316Ti/1.4571)
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.4 m, PVC, grey; 3 x 0.34 mm² / AWG 22
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPE; Locking: stainless steel (316Ti/1.4571); Contacts: gold-plated