- Products
- E18073
Adapter plug
E18073
RSTGH040ALS00.3-04
Adapter plug
E18073
RSTGH040ALS00.3-04
- User-friendly equipment of distributors and housings with connections for connectors
- Easy and quick installation into the container wall
- Robust metal version
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
Electrical data
Operating voltage [V] | < 250 DC |
---|
Operating conditions
Ambient temperature [°C] | -20...90 |
---|
Mechanical data
Weight [g] | 22.68 |
---|---|
Mounting thread | M16 |
Materials | aluminium anodised 10...20 µm |
Moulded-body material | aluminium, anodised 10...20 µm |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 0.5 m, PVC; 4 x 0.34 mm² / AWG 22 |
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Moulded body: aluminium, anodised 10...20 µm |
---|