You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with plug for Ethernet
  5. E12511

Connecting cable with plug

E12511

ASTGN040ZDS0005L04

Connecting cable with plug

E12511

ASTGN040ZDS0005L04

  • Reliable signal transmission for devices with Ethernet interface
  • For quick and easy parameter setting and set-up
  • Wide operating temperature range
  • High protection rating for the requirements of harsh industrial environments
  • Good electromagnetic compatibility thanks to shielded cable
  • ce
Application
Special feature Gold-plated contacts
Design Ethernet cable, D-coded
Electrical data
Operating voltage [V] < 250 AC/DC
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -40...70
Protection IP 67
Mechanical data
Weight [g] 349.2
Dimensions [mm] 15 x 15 x 47.3
Materials TPU
Moulded-body material TPU
Material nut diecast zinc, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PVC, green, Ø 6.5 mm; 4 x 0.34 mm²
Electrical connection - plug
Connection Connector: 1 x M12, straight; coding: D; Moulded body: TPU; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Shielded connection cable: screen connected