You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E12228

Connecting cable with socket

E12228

ADOAH040VAS0010G04

Connecting cable with socket

E12228

ADOAH040VAS0010G04

Article no longer available - archive entry
Application
Special feature Free from silicone; Gold-plated contacts; Screened cable
Free from silicone yes
Electrical data
Operating voltage [V] < 50 AC / < 60 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...100
Protection IP 67
Mechanical data
Weight [g] 506.4
Dimensions [mm] 26.5 x 15 x 38.5
Materials PVC
Moulded-body material PVC
Material nut stainless steel (316L/1.4404)
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PVC, orange, Ø 5.3 mm, shielded; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PVC; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm; Shielded connection cable: screen not connected