- Products
- E12007
Connecting cable with socket
E12007
ADOAH040MSS0002K04
Connecting cable with socket
E12007
ADOAH040MSS0002K04
Article no longer available - archive entry
Alternative articles: EVC541 Product comparison: E12007 / EVC541 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature | Free from silicone; Gold-plated contacts; Screened cable |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 50 AC / < 60 DC |
---|---|
Protection class | III |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 88.8 |
---|---|
Dimensions [mm] | 28 x 15 x 38 |
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PUR, black, Ø 4.8 mm, shielded; 4 x 0.25 mm² (42 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm; Shielded connection cable: screen connected |
---|