- Products
- E11880
Securing clip for connectors
E11880
LOCK RING M8 (10X)
Securing clip for connectors
E11880
LOCK RING M8 (10X)
Article no longer available - archive entry
Application
Design | for M8 connectors with potted cable, maximum width of the M8 nut 7.6 mm |
---|
Operating conditions
Ambient temperature [°C] | -20...60 |
---|
Mechanical data
Materials | PA |
---|
Remarks
Pack quantity | 10 pcs. |
---|