You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11760

Y connection cable

E11760

YDOAH040MSS0001H04STGH050MSS

Y connection cable

E11760

YDOAH040MSS0001H04STGH050MSS

Article no longer available - archive entry
Alternative articles: EVC434 Product comparison: E11760 / EVC434 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Weight [g] 0.111
Moulded-body material TPU
Material nut brass, nickel-plated
Sealing material FKM
Number of ports splitter box 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 1 m, PUR, Halogen-free, black, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - plug
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU, black; Locking: brass, nickel-plated; Contacts: gold-plated
Electrical connection - socket
Connector: 2 x M12, angled; coding: A; Moulded body: TPU, black transparent; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated