You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11329

Connection cable

E11329

VDOAF032MSS00,3H03STGF030MSS

Connection cable

E11329

VDOAF032MSS00,3H03STGF030MSS

Article no longer available - archive entry
Alternative articles: EVC280 Product comparison: E11329 / EVC280 When selecting an alternative article and accessories please note that technical data may differ!
  • cruus
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] 10...30 DC
Protection class III
Max. current load total [A] 3
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 68
Mechanical data
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M8, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...0.7 Nm
Electrical connection
Connection Cable: 0.3 m, PUR, Halogen-free, black, Ø 4.1 mm; 3 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - socket
Connector: 1 x M8, angled; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...0.7 Nm