- Products
- E11253
Connecting cable with plug
E11253
ASTGH050MSS0002H05
Connecting cable with plug
E11253
ASTGH050MSS0002H05
Article no longer available - archive entry
Application
Special feature | Halogen-free |
---|
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 15 x 15 x 42 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PUR, Halogen-free, black, Ø 5.6 mm; 5 x 0.5 mm² (16 x Ø 0.2 mm ) |
Electrical connection - plug
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm |
---|