You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11215

Splitter box

E11215

ZDO8F039MSS0010H10

Splitter box

E11215

ZDO8F039MSS0010H10

Article no longer available - archive entry
Application
Special feature Halogen-free; Gold-plated contacts; Drag chain suitability
Electrical data
Operating voltage [V] 10...30 DC
Protection class III
Max. current load per module/slot [A] 2
Max. current load total [A] 6
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Weight [g] 1172
Dimensions [mm] 21 x 26 x 145
Materials PBT-GF20; brass nickel-plated
Moulded-body material PBT-GF 20 / brass, nickel-plated
Number of ports splitter box 8
Connector type M8
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 5 Mio.
torsional strain ± 180 °/m
Displays / operating elements
Display
switching status 8 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PUR, Halogen-free, black, Ø 9.1 mm; 8 x 0.34 mm² (42 x Ø 0.1 mm ) + 2 x 0.75 mm² (96 x Ø 0.1 mm )
Electrical connection - slot
Connection Connector: 8 x M8; coding: A; Moulded body: PBT-GF 20 / brass, nickel-plated; Contacts: gold-plated