You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10784

Connecting cable with socket

E10784

ADOAH040MSS0015A04

Connecting cable with socket

E10784

ADOAH040MSS0015A04

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 27 x 15 x 39
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 15 m, PUR / PVC, orange, Ø 5 mm; 4 x 0.25 mm²
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm