- Products
- E10378
Connecting cable with socket
E10378
ADOGH040MSN0020A04
Connecting cable with socket
E10378
ADOGH040MSN0020A04
Article no longer available - archive entry
Application
Application | Ex zone 1 |
---|
Electrical data
Operating voltage [V] | < 15 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Safety classification
Max. internal capacitance [nF] | 0.196 |
---|---|
Max. internal inductance [µH] | 4 |
Mechanical data
Dimensions [mm] | 15 x 15 x 43 |
---|---|
Materials | TPU blue |
Moulded-body material | TPU, blue |
Material nut | brass, nickel-plated |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Cable: 20 m, PUR / PVC, blue, Ø 5 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: TPU, blue; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm |
---|