- Products
- E10186
Hexagon nut
E10186
NUT M34X1.5 BRASS 2 PIECES
Hexagon nut
E10186
NUT M34X1.5 BRASS 2 PIECES
Article no longer available - archive entry
Mechanical data
Weight [g] | 0.048 |
---|---|
Dimensions [mm] | M34 x 1.5 |
Thread designation | M34 x 1.5 |
Materials | brass nickel-plated |
Remarks
Pack quantity | 2 pcs. |
---|