You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. DS2506

Evaluation unit for slip and synchronous monitoring

DS2506

MONITOR/FS-3 /110-240VAC/DC

Evaluation unit for slip and synchronous monitoring

DS2506

MONITOR/FS-3 /110-240VAC/DC

  • Reliable detection of slip, synchronism and pulse difference
  • For the synchronous monitoring on lifting equipment with spindle drive or chain drive
  • Various configurable monitoring functions
  • Clearly readable, luminous OLED display for programming and actual value indication
Article no longer available - archive entry
  • ce
  • cul
Product characteristics
Dimensions [mm] 78 x 45 x 124.7
Application
Application pulse evaluation system with microprocessor for synchronous monitoring; evaluation of pulse differences
Electrical data
Nominal voltage AC [V] 110...240
Nominal voltage DC [V] 27
Nominal voltage tolerance [%] < 10
Nominal voltage tolerance 2 [%] 20...10
Nominal frequency AC [Hz] 50...60
Power consumption [W] 3
Auxiliary energy for sensors DC [V] 19.6...27.7; (SELV, ≤ 150 mA)
Inputs / outputs
Number of inputs and outputs Number of relay outputs: 2
Outputs
Number of relay outputs 2
Contact rating 6 A (250 V AC); B300, R300
Measuring/setting range
Measuring range [Hz] 0.1...400
Operating conditions
Ambient temperature [°C] -40...60
Storage temperature [°C] -40...85
Max. relative air humidity [%] 80; (40 °C: 50 %)
Protection IP 50
Protection rating terminals IP 20
Tests / approvals
EMC
EN 61010 2011
EMV 89/336/EWG
EN 61000-6-2 2005
EN 61000-6-4 2007
Mechanical data
Weight [g] 382
Dimensions [mm] 78 x 45 x 124.7
Materials plastics
Displays / operating elements
Display
OLED display, 128 x 64 pixels luminous
switching status LED, green
Remarks
Remarks
The unit complies with overvoltage category II; pollution degree 2
Electrical connection
dual-chamber terminals: 2 x ...2.5 mm²; AWG 14