You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. DN2035

Switched-mode power supply 24 V DC

DN2035

POWER SUPPLY/24VDC/40A

Switched-mode power supply 24 V DC

DN2035

POWER SUPPLY/24VDC/40A

  • For the regulated power supply for controllers, sensors, actuators, and industrial electronics
  • Low power loss thanks to high efficiency
  • High mains buffering time
  • High power reserves
  • Low heating of the control cabinet
Article no longer available - archive entry
Alternative articles: E84036 Product comparison: DN2035 / E84036 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Electrical data
Nominal voltage AC [V] 400...500
Nominal frequency AC [Hz] 47...63
Input voltage range AC [V] 340...575
Output voltage DC [V] 24...28
Protection class I; (IEC 61140)
Max. power-on delay time [ms] 100
Power-on delay time [s] < 100
Output voltage [V] adjustable
Output voltage tolerance [%] 2
Max. output current at min. output voltage [A] 40
Number of output circuits 1
Max. residual ripple [%] 0.2
Derating [W/K] 24 (60...70 °C)
Outputs
Short-circuit protection yes
Overload protection yes
Operating conditions
Ambient temperature [°C] -10...60
Protection IP 20
Tests / approvals
EMC
EN 50081-1
EN 61000-6-2
Mechanical data
Weight [g] 3461.8
Type of mounting rail; (TH35 (EN 60715))
Materials aluminium
Displays / operating elements
Display
Output voltage LED, green
overload LED, red
short circuit LED, red flashing
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals, primary: 1.5...6 mm²