You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. DI0001

Compact evaluation unit for speed monitoring

DI0001

DIA2010-ZROA/5-300 I/MIN

Compact evaluation unit for speed monitoring

DI0001

DIA2010-ZROA/5-300 I/MIN

  • Reliable non-contact monitoring of the rotational speed with regard to underspeed
  • 2 in 1: speed sensor and evaluation in one compact housing
  • Easy setting of the switch point via potentiometer
  • For direct connection to a PLC
  • Reduced installation complexity
Article no longer available - archive entry
Alternative articles: DI0101 Product comparison: DI0001 / DI0101 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • eac
Product characteristics
Output function normally open
Sensing range [mm] 10
Dimensions [mm] M30 x 1.5 / L = 81
Application
Application simple evaluation of rotating and linear movement with regard to underspeed; blocking
Electrical data
Nominal voltage AC [V] 20...250
Nominal voltage DC [V] 20...250
Reverse polarity protection no
Outputs
Total number of outputs 1
Output function normally open
Max. voltage drop switching output DC [V] 6.5
Minimum load current [mA] 6
Max. leakage current [mA] 1.5
Permanent current rating of switching output AC [mA] 250; (350 AC (...50 °C))
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 2200
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 10
Sensing range adjustable no
Measuring/setting range
Setting range [Imp/min] 5...300
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 10
Response times
Start-up delay [s] 12
Max. damping frequency [Imp/min] 1500
Software / programming
Adjustment of the switch point multiturn potentiometer
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Weight [g] 255.8
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 81
Thread designation M30 x 1.5
Materials brass special coating; PBT
Tightening torque [Nm] 50
Displays / operating elements
Display
switching status 1 x LED, green
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Remarks
Remarks
Recommendation Check the safe functioning of the unit after a short circuit.
Electrical connection
Connection Cable: 2 m, PVC; 2 x 0.5 mm²