- Products
- DD0052
Evaluation unit for speed monitoring
DD0052
D100/230VAC/4-20mA
Evaluation unit for speed monitoring
DD0052
D100/230VAC/4-20mA
Article no longer available - archive entry
Product characteristics
Housing | housing for DIN rail mounting |
---|
Application
Application | universal evaluation of pulse sequences with regard to overspeed and underspeed; rotational speed monitoring |
---|
Electrical data
Nominal voltage AC [V] | < 230 |
---|---|
Nominal voltage DC [V] | 24 |
Nominal voltage tolerance [%] | 10 |
Nominal voltage tolerance 2 [%] | 10 |
Nominal frequency AC [Hz] | 50...60 |
Auxiliary energy for sensors DC [V] | 24; (≤ 30 mA) |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1; Number of relay outputs: 1 |
---|
Outputs
Number of relay outputs | 1 |
---|---|
Contact rating | 8 A / 1250 VA / 250 V AC |
Number of analogue outputs | 1 |
Analogue current output [mA] | 0...20 |
Max. load [Ω] | 500 |
Measuring/setting range
Setting range [Imp/min] | 500...5000 |
---|
Accuracy / deviations
Hysteresis [% of Sr] | 5...100 |
---|---|
Repeatability [% of Sr] | 1 |
Response times
Start-up delay [s] | 0.5...15 |
---|
Software / programming
Adjustment of the switch point | fine adjustment within the range with potentiometer |
---|
Operating conditions
Ambient temperature [°C] | 0...70 |
---|---|
Protection | IP 40 |
Protection rating terminals | IP 20 |
Mechanical data
Housing | housing for DIN rail mounting |
---|---|
Materials | plastics |
Displays / operating elements
Display |
|
---|