You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC2721

AS-Interface control cabinet module

AC2721

CabinetModule 4DI 4DO T C

AS-Interface control cabinet module

AC2721

CabinetModule 4DI 4DO T C

Article no longer available - archive entry
  • ce
  • asi
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 280
Reverse polarity protection yes
Max. current load total [A] 4
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4; Number of digital outputs: 4
Inputs
Number of digital inputs 4
Input circuit of digital inputs PNP
Sensor supply of the inputs to PELV
Power supply [V] 20...30
Max. total current rating of inputs [mA] 200
Input current High [mA] > 5
Input current Low [mA] < 1.5
Switching level high [V] > 10
Digital inputs protected against short circuits yes
Outputs
Electrical design PNP
Number of digital outputs 4
Circuit PNP
Voltage range DC [V] 18...30; (to PELV)
Max. current load per output [mA] 1000
Short-circuit proof yes
Electrically separated yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 00
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i profile S-7.0
AS-i I/O configuration [hex] 7
AS-i ID code [hex] 0
AS-i certificate 06101
Mechanical data
Type of mounting mounting on DIN rail and panel; string mounting possible
Materials PA; PVC
Displays / operating elements
Display
switching status 4 x LED, yellow input
operation 1 x LED, green
switching status 4 x LED, yellow Output
short circuit 1 x LED, red
Accessories
Accessories (optional)
COMBICON connectors:, E70198
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection COMBICON: