You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC2715

AS-Interface control cabinet module

AC2715

CabinetModule 4DO T C

AS-Interface control cabinet module

AC2715

CabinetModule 4DO T C

Article no longer available - archive entry
  • ce
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 40
Max. current load total [A] 4
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 4
Outputs
Electrical design PNP
Number of digital outputs 4
Circuit PNP
Voltage range DC [V] 10...30; (to PELV)
Max. current load per output [mA] 1000
Short-circuit proof yes
Electrically separated yes
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 20
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i profile S-8.0
AS-i I/O configuration [hex] 8
AS-i ID code [hex] 0
Mechanical data
Type of mounting mounting on DIN rail and panel; string mounting possible
Materials PA; PVC
Displays / operating elements
Display
switching status LED, yellow
operation LED, green
short circuit LED, red
Remarks
Remarks
Do not connect any of the following points to an external potential:
I-, I+, I1, I2, I3, I4
The connections are electrically connected with the AS-i cable.
Pack quantity 1 pcs.