You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC1335

AS-Interface PROFIBUS DP gateway

AC1335

AS-i DP Gateway 1 Master

AS-Interface PROFIBUS DP gateway

AC1335

AS-i DP Gateway 1 Master

Article no longer available - archive entry
Alternative articles: AC1375 Product comparison: AC1335 / AC1375 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asi
  • cul
Application
Application PROFIBUS DP gateway
Electrical data
Operating voltage [V] 26.5...31.6 DC; (AS-i)
Insulation rating [V] 500
Max. current consumption from AS-i [mA] 200
Max. power consumption [VA] 4
Number of AS-i masters 1
Electrical separation yes
Outputs
Electrical design AS-i
Interfaces
Communication interface PROFIBUS
PROFIBUS
Transmission standard EN 50170
Transmission rate 12 MBaud
Protocol Profibus DP
Usage type data transmission
Note on interfaces
diagnostic function
Operating conditions
Ambient temperature [°C] 0...60
Storage temperature [°C] -20...70
Max. relative air humidity [%] 95
Protection IP 20
AS-i classification
AS-i version 2.1
AS-i master profile M3
AS-i certificate 63501
Mechanical data
Housing housing for DIN rail mounting
Materials aluminium; steel sheet galvanised
Displays / operating elements
Display
function 2 x LED, red
1 x LED, green
1 x LED, yellow
full graphic LCD display
Remarks
Pack quantity 1 pcs.