1. Homepage
  2. Products
  3. Systems for mobile machines
  4. Controllers
  5. Basic control systems with protection rating IP 67

Systems for mobile machines - Basic control systems with protection rating IP 67

  • High-performance current-controlled outputs with H-bridge function
  • Connection of sensors and actuators without additional external wiring
  • High-performance CAN interface for various communication tasks
  • Quick and easy mounting
  • Programmable to IEC 61131-3 with CODESYS


Systems for mobile machines - Mini controllers with protection rating IP 67

The mini controllers of the SmartController series are designed for use in harsh conditions. They are suitable for direct installation in vehicles and mobile machines and guarantee the protection rating IP 67 without having to be installed in an additional protective housing.
The signals produced by sensors are quickly and reliably processed by the controller and provided to the actuators. Besides multifunctional inputs and outputs for different applications, each controller has several CAN interfaces. Data from the engine controller can be processed by means of the J1939 protocol.
The units offer increased EMC levels and hold an e1 type approval.
The IEC 61131-3 based programming software CODESYS enables easy and accurate adjustment of the controller function to the individual application.
Main fields of application are construction machines, agricultural and forestry machinery, municipal vehicles and vehicles for transport and logistics.