1. Homepage
  2. Products
  3. Position sensors
  4. Photoelectric sensors
  5. Type M18 with light emission on the side

Photoelectric sensors - Type M18 with light emission on the side

  • Particularly space-saving design
  • Fast installation and set-up
  • Diffuse reflection sensor with precise background suppression
  • Extensive range of system components for easy and secure mounting


Type M18 with light emission on the side

The photoelectric OG sensors in M18 housing offer additional installation options for applications where space is restricted due to the emission of the light beam on the side. A wide range of system components ensures easy and safe integration into the application.

The through-beam and retro-reflective sensors do not have to be set. They can be operated directly after mounting and adjustment and work safely and reliably. The visible red light facilitates the alignment of the sensors.

The diffuse reflection sensors have a fixed range and ensure precise background suppression.