You probably do not come from: Austria.  If necessary, change to: United States
  1. Homepage
  2. Encoders

Encoders

In many manufacturing and production processes, in mobile machines and in the area of renewable energies encoders have become established as reliable instruments to ensure precise positioning. They convert rotary movement into digital signals. Encoders use the wear-free photoelectric or magnetic detection. A pulse disc firmly attached to the shaft or a movable magnet carrier ensures this detection.

It is differentiated between incremental and absolute encoders. Incremental encoders generate a precisely defined number of pulses per revolution. They are a measure of the angular or linear distance moved. Absolute encoders provide an absolute numerical value for each angular position even over several revolutions.