1. Homepage
  2. Product news
  3. Process sensors
  4. Level sensor with modular transmitter concept

Level sensor with modular transmitter concept

Reliable and precise medium detection in hygienic applications

  • Installation adjustment for optimum setting to the installation situation
  • Aseptoflex Vario thread for a multitude of process adapters
  • Probe lengths of 15...200 cm
  • Suitable for medium temperatures up to150 °C

Versatile use
Whether smaller storage tanks, compensating tanks, separators or in filling processes: There are no limits to applications for LR. Even adverse operating conditions such as foam or high temperature do not affect precise level detection.

Successful thanks to modular concept
The probes can be shortened, or changed, so the LR reduces stock-keeping and simplifies replacement. IO-Link means the fiddly parameter setting on the device is a matter of the past.

Resistant materials
High-quality materials such as PEEK and EPDM as sealing material or the high-grade stainless steel housing are suitable for internal and external cleaning and resist the most adverse operating conditions.


Current Bulletin