New parameter software with data visualisation
Parameter setting
The new parameter software VES004 is used to set the parameters for diagnostic electronics type VSE. With the software it is possible to create a tree structure into which the units and sensors are integrated. The user can then see his own familiar structure with regards to production sites, and machines and components.
The software contains wizard functions to simplify creating parameter sets for vibration and process monitoring. It is therefore possible to set up and define simple monitoring with practically no previous expert knowledge. Data administration such as parameter sets, measurement data, recordings and history files is carried out according to the pre-defined project tree structure.