1. Homepage
  2. Products
  3. PI7093

Article no longer available - archive entry

discontinued article
Date of discontinuation: {{"2016-03-31T00:00:00.000+02:00" | date}}

PI7093

Flush pressure sensor with display

PI-025-RES30-QFRKG/US/ /P

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • ce
  • fda
  • ehedg
  • cul
  • ec19352004
  • 3a
Download
Technische Details
Product characteristics
Output signal switching signal
Measuring range
-1...25 bar -14.4...362.7 psi -0.1...2.5 MPa
Process connection threaded connection Aseptoflex external thread Aseptoflex
Application
Special feature Gold-plated contacts
Application food and beverage industry
Installation freely rotatable housing 350°
Media viscous media and liquids with suspended particles; liquids and gases
Medium temperature [°C] -25...125; (145 max. 1h)
Pressure rating
100 bar 1450 psi 10 MPa
Min. bursting pressure
350 bar 5070 psi 35 MPa
Type of pressure relative pressure
No dead space yes
Electrical data
Operating voltage [V] 18...32 DC
Current consumption [mA] < 50
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.5
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 85
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
-1...25 bar -14.4...362.7 psi -0.1...2.5 MPa
Set point SP
-0.96...25 bar -13.8...362.7 psi -0.096...2.5 MPa
Reset point rP
-1...24.96 bar -14.4...362.1 psi -0.1...2.496 MPa
In steps of
0.02 bar 0.3 psi 0.002 MPa
Factory setting
SP1 = 6.24 bar rP1 = 5.74 bar
SP2 = 18.74 bar rP2 = 18.30 bar
Accuracy / deviations
Switch point accuracy [% of the span] < ± 0,2; (Turn down 1:1)
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1)
Characteristics deviation [% of the span] < ± 0,2; (Turn down 1:1 linearity, incl. hysteresis and repeatability limit value setting to DIN 16086)
Linearity deviation [% of the span] < ± 0,15; (Turn down 1:1)
Hysteresis deviation [% of the span] < ± 0,15; (Turn down 1:1)
Long-term stability [% of the span] < ± 0,1; (Turn down 1:1; per year)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,05; (0...70 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,15; (0...70 °C)
Response times
Response time [ms] < 6
Damping for the switching output dAP [s] 0...100
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; switching logic; Damping; adaptation of displayed values; display can be rotated and switched off; Display unit; zero point; span
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5/1 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
MTTF [years] 178
Mechanical data
Weight [g] 400.8
Materials stainless steel (1.4404 / 316L); PC; PBT; PEI; FKM; PTFE
Materials (wetted parts) ceramics (99.9 % Al2O3); PTFE; stainless steel (1.4435 / 316L); surface characteristics: Ra < 0,4 / Rz 4
Min. pressure cycles 100 million
Process connection threaded connection Aseptoflex external thread Aseptoflex
Displays / operating elements
Display
Display unit 4 x LED, green
switching status 2 x LED, yellow
measured values alphanumeric display, 4-digit
parameter setting alphanumeric display, 4-digit
Display unit bar; psi; MPa; % of the span
Remarks
Remarks
The 3-A qualification is only valid if adapters with 3-A qualification are used for installation.
Notes discontinued article
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12; Contacts: gold-plated
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — PI7093-00 — 21.11.2012 —