Product characteristics |
Electrical design |
PNP/NPN |
Output function |
normally open |
Sensing range [mm] |
1 |
Housing |
cylindrical |
Dimensions [mm] |
Ø 6.5 / L = 35 |
Electrical data |
Operating voltage [V] |
10...36 DC |
Protection class |
III |
Reverse polarity protection |
no |
Outputs |
Electrical design |
PNP/NPN |
Output function |
normally open |
Max. voltage drop switching output DC [V] |
2.6 |
Minimum load current [mA] |
4 |
Max. leakage current [mA] |
0.8 |
Permanent current rating of switching output DC [mA] |
200 |
Switching frequency DC [Hz] |
900 |
Short-circuit protection |
no |
Overload protection |
no |
Detection zone |
Sensing range [mm] |
1 |
Real sensing range Sr [mm] |
1 ± 10 % |
Operating distance [mm] |
0...0.8 |
Accuracy / deviations |
Correction factor |
steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
Hysteresis [% of Sr] |
1...15 |
Switch point drift [% of Sr] |
-10...10 |
Operating conditions |
Ambient temperature [°C] |
-25...80 |
Protection |
IP 67 |
Tests / approvals |
EMC |
EN 60947-5-2 |
|
EN 55011 |
class B |
|
MTTF [years] |
4603 |
Mechanical data |
Housing |
cylindrical |
Mounting |
flush mountable |
Dimensions [mm] |
Ø 6.5 / L = 35 |
Materials |
brass white bronze coated; PBT |
Displays / operating elements |
Display |
switching status |
1 x LED, yellow |
|
Accessories |
Accessories (supplied) |
|
Remarks |
Pack quantity |
1 pcs. |
Electrical connection |
Connection |
Cable: 2 m, PVC; 3 x 0.14 mm² |