{{'OPTIONAL_INFO' | productAvailability | error}}
Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.
Best regards
Your ifm team
Electrical data | ||
---|---|---|
Operating voltage [V] | < 250 AC / 10...55 DC | |
Operating conditions | ||
Ambient temperature [°C] | -25...90 | |
Protection | IP 67 | |
Mechanical data | ||
Materials | TPU | |
Material nut | PA | |
Remarks | ||
Remarks |
|
|
Pack quantity | 1 pcs. | |
Electrical connection | ||
Cable: 2 m, PVC, orange, Ø 6.3 mm; 4 x 0.5 mm² (16 x Ø 0.2 mm ) | ||
Electrical connection - plug | ||
Connection | Connector: 1 x 7/8", angled; Moulded body: TPU; Locking: PA; Tightening torque: 0.5 Nm | |
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E70173-00 — 06.03.2003 —
![]() |