1. Homepage
  2. Products
  3. E20837

Article no longer available - archive entry

discontinued article
Date of discontinuation: {{"2016-03-31T00:00:00.000+02:00" | date}}

E20837

Angle bracket

OW HORIZONTAL ANGLE BRACKET

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • Easy, quick and inexpensive fixing
  • Robust stainless steel design for use in harsh industrial environments
  • For easy horizontal mounting
Download
Technische Details
Mechanical data
Weight [g] 58.4
Type of mounting horizontal
Materials stainless steel (1.4571/316Ti )
Accessories
Accessories (supplied)
screws: 4 x M3 x 8
Nuts
washers: 4
Remarks
Notes discontinued article
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E20837-00 — 06.03.2003 —