1. Homepage
  2. Products
  3. E11761

Article no longer available - archive entry

E11761

Y connection cable

YDOAH040MSS0002H04STGH050MSS

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

Download
Technische Details
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Weight [g] 195.8
Materials connector housing: TPU black; socket housing: TPU orange; Sealing: FKM
Material nut brass, nickel-plated / brass, nickel-plated
Number of ports splitter box 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR, Halogen-free, black, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - plug
Connection Connector: 2 x M12; Locking: brass, nickel-plated; Contacts: gold-plated
Electrical connection - socket
Connector: 2 x M12; Locking: brass, nickel-plated; Contacts: gold-plated
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E11761-01 — 05.04.2012 —