You probably do not come from: Austria.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Connection technology
  4. Complete product line
  5. Y-splitters

Y-splitters

  • Connection technology meets the M12 and M8 standard (EN 61076)
  • Reliable sealing even when mounted without tools
  • Mechanical end stop to protect the O-ring from destruction
  • Nut secured against shock and vibration due to saw tooth contoured vibration protection
  • LEDs clearly visible even under bright lighting

Y-splitters


Y connection cables

Y connection cables feature a plug and two sockets. They are used for the connection of two sensors or actuators to a splitter box and module.
The connections of sensors and Y distributors guarantee a perfect lasting seal even when fastened by hand. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. Even in harsh industrial environments, the connectors are protected against unintended loosening by a special vibration protection. Some types are fitted with highly visible LEDs for operation and switching status indication.