You probably do not come from: Austria. If necessary, change to: United States
Service hotline 01 617 45 00
  1. Products
  2. Systems for mobile machines
  3. Cameras for mobile applications

Cameras for mobile applications

  • Programmable to IEC 61131-3 with CODESYS
  • Robust metal housing for surface or panel mounting
  • High-performance CAN interface for various communication tasks
  • E1 type approval by the Kraftfahrt-Bundesamt (German Federal Motor Transport Authority)

Cameras for mobile applications

Cameras for mobile applications and 3D sensors are used to monitor blind spots around mobile machines and commercial vehicles. They can be directly connected to graphic dialogue modules with colour display or to control systems. The cameras are enclosed in a sturdy metal housing rated IP 69K so that they can be mounted outside of the vehicle or machine. The units offer increased EMC levels and hold an e1 type approval. Applications include rear area and blind spot monitoring on construction machines, agricultural machinery and municipal vehicles.