You probably do not come from: Austria. If necessary, change to: United States
Service hotline 01 617 45 00
  1. Products
  2. IO-Link
  3. IO-Link devices

IO-Link devices

  • Display for displaying up to four process values
  • Electronic circuit breakers for the permanent monitoring of the 24 V secondary circuit
  • Mini display to monitor limit values
  • Signal lamps can be controlled via IO-Link

IO-Link devices

ifm's range of IO-Link devices comprises displays and electronic circuit breakers.
The IO-Link display indicates process values, texts and messages provided by the connected IO-Link master. It displays up to four assigned process values, alarms and warnings. The optional colour change of text and background can be used to get a quick overview.
Electronic fuses permanently monitor the 24 V secondary circuit and reliably switch it off in the event of a failure. These electronic circuit breakers will also switch off circuits in cases where mechanical circuit breakers often do not trigger, e.g. in case of overload of a circuit with long cables. By means of a pushbutton, each channel of a fuse module can be activated, deactivated or reset individually. The module can also be operated and configured via IO-Link.