1. Homepage
  2. Products
  3. IO-Link
  4. IO-Link modules
  5. M8 modules

IO-Link - M8 modules

  • For the simple connection of binary sensors to any IO-Link master
  • Data and energy transmission also possible with unscreened connection cable
  • Clearly visible LEDs for displaying operation, switching status and error
  • Robust design with full potting for use in harsh industrial environments
  • Up to 8 ports with two binary inputs each

IO-Link - M8 modules



IO-Link – Modules

Up to 8 binary sensors with switching outputs, 8 or 16 binary sensors with switching output (e.g. inductive, photoelectric or pressure sensors) can be connected to the M8 IO-Link field module.
IO-Link transmits the signals to any desired IO-Link master via one unshielded M12 connection cable. This eliminates the need for complex cable trees or parallel wiring and reduces costs.
IO-Link requires no configuration or addressing. This simplifies the set-up.
The modules can be used in a wide temperature range. Excellent noise immunity and a robust housing qualify for reliable use in harsh industrial environments.